Content
RXPaint90 painting robot

- RXPaint90 robot
The RXPaint90 robot range makes the difference, thanks to a better process control (PAINTIXEN Paint Advanced Control Software allows the control of any paint parameter), boasts an increase in paint and solvents savings (+30% transfer rate), a high quality trajectory, high flexibility, which allows the management of parts of complex/ multiple sizes, as well as an increase in throughput.
Features | Benefits |
Enclosed structure | Well suited for painting applications, meeting CE ATEX (Europe) and FM (USA) requirements. Arm protection by pressurizing air inside aluminium casting |
Rigid structure | Better dynamic performances, precision and trajectory repeatability for time and products savings |
Multiple mounting configurations | Adaptability and flexibility of cell design allowing mountings on any type of assembly lines or machines: floor, wall or ceiling mounting according to robot versions |
Large working envelope | Optimum use of the work area |
Compact footprint | Easy integration, smaller support structures. Reduction of paint booth sizes |
Main characteristics
Model | RXPaint90 | RXPaint90 L |
Number of degrees of freedom | 6 | 6 |
Nominal load capacity | 6 kg | 3,5 kg |
Maximum load capacity* | 11 kg | 6 kg |
Reach | 985 mm | 1185 mm |
Repeatability | ±0,02 mm | ±0,025 mm |
Category/ code | II 2G D, EEx p ia or EEx pem ib IP65 | |
Working areas: |
| |
Arm mounting options | Floor / Ceiling | |
Stäubli CS8 series controller | ||
* Under specific configuration, consult Stäubli