RX160 paint robot

Picture of a RXPaint160 robot
RX160 paint robot

The RX160 paint series makes the difference, thanks to better process control via PaintiXen Advanced Control Software, which allows the control of any paint parameter, an increase in paint and solvent savings (+30% transfer rate), a high quality trajectory, high flexibility, allowing the management of parts of complex/multiple sizes, and increased throughput.

Features

Benefits

Enclosed structure

Well suited for painting applications, meeting CE ATEX (Europe) and FM (USA) requirements. Arm protection by pressurizing air inside aluminum casting.

Rigid structure

Better dynamic performance, precision and trajectory repeatability for time and product savings

Multiple mounting configurations

Adaptability and flexibility of cell design, allowing mounting on any type of assembly line or machine: floor or ceiling, depending on model.

Large working envelope

Optimum use of the work area.

Compact footprint

Easy integration, smaller support structures, reduction of paint booth sizes.

Primary characteristics

Model  

RX160 paint

RX160L paint

Maximum load*

34 kg

28 kg

Nominal load

20 kg

14 kg

Reach

1710 mm

2010 mm

Degrees of freedom

6

6

Repeatability - ISO 9283


±0.05 mm

±0.05 mm

Category/ code

II 2G D, EEx p ia or EEx pem ib IP65

Working areas
Europe: Cenelec
USA: cCSAus


Group II Category 2,3 Zone 1,2,21,22
Class I, II, III Div 1&2

Arm mounting options

Floor/ceiling

Stäubli CS8 series controller

CS8C

* With specific configuration. Please consult Stäubli.

http://www.staubli.com