Stäubli

Stäubli

RX130 paint robot

Picture of a RXPaint130XL robot
RX130XL paint robot

The RX130 paint series makes the difference, thanks to better process control via PAINTIXEN Advanced Control Software, which allows the control of any paint parameter, an increase in paint and solvent savings (+30% transfer rate), a high quality trajectory, high flexibility, allowing the management of parts of complex/multiple sizes, and increased throughput.

Features

Benefits

Enclosed structure

Well suited for painting applications, meeting CE ATEX (Europe) and FM (USA) requirements. Arm protection by pressurizing air inside aluminum casting.

Rigid structure

Better dynamic performance, precision and trajectory repeatability for time and product savings.

Multiple mounting configurations

Adaptability and flexibility of cell design, allowing mounting on any type of assembly line or machine: floor or ceiling, depending on model.

Large working envelope

Optimum use of the work area.

Compact footprint

Easy integration, smaller support structures, reduction of paint booth sizes.

Primary characteristics

Model  

RX130XL paint

Degrees of freedom

6

Nominal load capacity

6 kg

Maximum load capacity*

10 kg

Reach

2185 mm

Repeatability

±0.05 mm

Category/ code

II 2G D, EEx p ia or EEx pem ib IP65

Working areas
Europe: Cenelec
USA: Factory Mutual


Group II Category 2,3 Zone 1,2,21,22
Class I, II, III Div 1&2

Arm mounting options

Floor/ceiling

Stäubli CS8 series controller

CS8EX

* With specific configuration. Please consult Stäubli.