RX170 hsm robot with integrated high speed spindle

The RX170 hsm is designed for a number of high speed machining applications: finishing, die trimming, modeling, drilling, tapping, deburring, contouring, weld bead machining and more on many types of materials, including aluminum, stainless steel, composites, resins, wood, glass and brass.

Features and benefits

RX170 hsm robot


Wrist with specific casting:
Designed for integration of the high speed spindle into the forearm for improved rigidity and precision as well as reduced slanting.

Enclosed cables:
To safely control the high speed spindle, including electrical supply, cooling and micro-lubrication, all cables run inside the arm.

1 835 mm reach

Enclosed structure

Pressurizable arm

Ability to quickly replace the high speed spindle head

High speed spindle management interface integrated into the robot controller

Ability to upload CAD files

Technical specifications

Spindle details

Model  

RX170 hsm

Degrees of freedom

5

Nominal load capacity

60 kg

Maximum load capacity*

65 kg

Reach at wrist

1835 mm

Repeatability

±0.04 mm

Protection class

IP65

Attachment methods

Floor

Stäubli CS8 series controller

CS8

* With specific configuration. Please consult Stäubli.

A selection of 3 high speed spindles is available.

http://www.staubli.com