Content
RX170HSM (High Speed Machining) robot with integrated high speed spindle
The RX170HSM robot is well-suited for many applications: finishing, die trimming, modeling, drilling, tapping, deburring, contouring, weld bead machining …) on many types of materials: aluminum, stainless steel, composites, resins, wood, glass, brass …)
Main features and benefits

- RX170HSM robot
Wrist with specific casting
Designed for integration of the high speed spindle into the forearm for improved rigidity and precision as well as reduced slanting.
All cables run inside the arm
To control the high speed spindle including electrical supply, cooling and micro-lubrication.
1 835 mm reach
Enclosed structure
Pressurizable arm
Possibility to quickly replace the high spindle head
High speed spindle management interface integrated in robot controller
Possibility to upload CAD files
Technical characteristics

- Spindle details
Model | RX170HSM | ||
Number of degrees of freedom | 5 | ||
Nominal load capacity | 60 kg | ||
Maximum load capacity* | 65 kg | ||
Reach at wrist | 1835 mm | ||
Repeatability | ±0,04 mm | ||
Protection class | IP65 | ||
Attachment methods | Floor | ||
Stäubli CS8 series controller | |||
* Under specific configuration, consult Stäubli
