TX40 cr robots

Picture of a TX40 CR robot
TX40 CR robot

TX40 cleanroom robots were designed from the outset to comply with the stringent requirements of cleanroom environments. They offer the added advantages of superior throughput capabilities and reliability, with field tested reliability in 24/7 industrial environments.

Features

Benefits

Enclosed structure 

Easy to clean and use in clean or hostile environments.

Rigid structure 

Better dynamic performance.

Multiple mounting configurations 

Adaptability and flexibility of cell design.

Stäubli patented reduction gear systems  

Unrivaled precision, flexibility and speed, with reduced maintenance.

Large working envelope 

Optimum use of the work area.

Primary characteristics

Model  

TX40 cr

Maximum load*

2.3 kg

Nominal load

1.7 kg

Reach

515 mm

Degrees of freedom

6

Repeatability - ISO 9283

±0.02 mm

Cleanroom standard:
ISO 14644-1
FS 209E


Class 4
Class 10

Mounting options

Floor/wall/ceiling

Stäubli CS8 series controller

CS8C

* With specific configuration. Please consult Stäubli.

http://www.staubli.com