RX160 cr robots

Picture of a RX160 CR robot
RX160 CR robot

RX160 cleanroom robots were designed from the outset to comply with the stringent requirements of cleanroom environments. They offer the added advantages of superior throughput capabilities and reliability, with field tested reliability in 24/7 industrial environments.

Features

Benefits

Enclosed structure 

Easy to clean and use in clean or hostile environments.

Rigid structure 

Better dynamic performance.

Multiple mounting configurations 

Adaptability and flexibility of cell design.

Stäubli patented reduction gear systems 

Unrivaled precision, flexibility and speed, with reduced maintenance.

Large working envelope 

Optimum use of the work area.

 

 

Primary characteristics

Model

RX160 cr

RX160L cr

Maximum load*

34 kg

28 kg

Nominal load

20 kg

14 kg

Reach

1710 mm

2010 mm

Degrees of freedom

6

6

Repeatability - ISO 9283

+/-005

+/-005

Cleanroom standard:

ISO 14644-1

FS 209E


Class 4
Class 10


Class 4
Class 10

Mounting options

Floor/ceiling

Floor/ceiling

Stäubli CS8 series controller

CS8 or CS8 M

CS8 or CS8 M

* With specific configuration. Please consult Stäubli.

http://www.staubli.com