Stäubli

Stäubli

TXplastics90 robots

Picture of a TXplastics90 robot
TXplastics90 robot

The enclosed arm structure provides class IP65 protection while the submersible wrist is reinforced and protected to class IP67, ideal for use in cleanroom applications and hostile industrial environments.

The slim design brings higher flexibility and dexterity with the option to mount in any configuration or angle.

Features

Benefits

Euromap / SPI compatibility

Plug and play solution (along with dedicated user interface)

VALplast

Plastics interface dedicated to press unloading with 6-axis robot

Enclosed structure

Easy to clean and use in clean or hostile environments

Rigid structure 

Better dynamic performance

 Multiple mounting configurations

Adaptability and flexibility of cell design

Large working envelope 

Optimum use of the work area

Compact footprint

Minimum space, increased floorspace efficiency

 

 

Main characteristics

Model 

TXplastics90

TXplastics90 L

TXplastics90 XL

Maximal load*

20 kg

15 kg

12 kg

Nominal load

7 kg

6 kg

5 kg

Reach

1000 mm

1200 mm

1450 mm

Number of degrees of freedom

6

6

6

Repeatability - ISO 9283

±0,03 mm

±0,035 mm

±0,04 mm

Interfacing with injection molding machine

Euromap 12 or 67 (Europe)
SPI (USA)

Euromap 12 or 67 (Europe)
SPI (USA)

Euromap 12 or 67 (Europe)
SPI (USA)

Arm mounting options

Floor/wall/ceiling

Floor/wall/ceiling

Floor/wall/ceiling

Stäubli CS8 series controller

CS8C

CS8C

CS8C

*Under specific configuration, consult Stäubli