Stäubli

Stäubli

RXPaint90 painting robot

Picture of a RXPaint90 robot
RXPaint90 robot

The RXPaint90 robot range makes the difference, thanks to a better process control (PAINTIXEN Paint Advanced Control Software allows the control of any paint parameter), boasts an increase in paint and solvents savings (+30% transfer rate), a high quality trajectory, high flexibility, which  allows the management of parts of complex/ multiple sizes, as well as an increase in throughput.

Features

Benefits

Enclosed structure

Well suited for painting applications, meeting CE ATEX (Europe) and FM (USA) requirements. Arm protection by pressurizing air inside aluminium casting

Rigid structure

Better dynamic performances, precision and trajectory repeatability for time and products savings

Multiple mounting configurations

Adaptability and flexibility of cell design allowing mountings on any type of assembly lines or machines: floor, wall or ceiling mounting according to robot versions

Large working envelope

Optimum use of the work area

Compact footprint

Easy integration, smaller support structures. Reduction of paint booth sizes

Main characteristics

Model 

RXPaint90

RXPaint90 L

Number of degrees of freedom

6

6

Nominal load capacity

6 kg

3,5 kg

Maximum load capacity*

11 kg

6 kg

Reach

985 mm

1185 mm

Repeatability

±0,02 mm

±0,025 mm

Category/ code

II 2G D, EEx p ia or EEx pem ib IP65

Working areas:
Europe: Cenelec
USA: Factory Mutual


Group II Category 2,3 Zone 1,2,21,22 
Class I, II, III, Div. 1 & 2

Arm mounting options

Floor / Ceiling

Stäubli CS8 series controller

CS8EX

* Under specific configuration, consult Stäubli