Content
RX160 paint robot

- RX160 paint robot
The RXPaint160 robot range makes the difference, thanks to a better process control (PaintiXen Advanced Control Software allows the control of any paint parameter), an increase in paint and solvents savings (+30% transfer rate), a high quality trajectory, high flexibility, allows the management of parts of complex/ multiple sizes, as well as an increase in throughput.
Features | Benefits |
Enclosed structure | Well suited for painting applications, meeting CE ATEX (Europe) and FM (USA) requirements. Arm protection by pressurizing air inside aluminium casting |
Rigid structure | Better dynamic performances, precision and trajectory repeatability for time and products savings |
Multiple mounting configurations | Adaptability and flexibility of cell design allowing mountings on any type of assembly lines or machines: floor, wall or ceiling mounting according to robot versions |
Large working envelope | Optimum use of the work area |
Compact footprint | Easy integration, smaller support structures. Reduction of paint booth sizes |
Main characteristics
Model | RXPaint160 | RXPaint160 L | |
Maximal load* | 34 kg | 28 kg | |
Nominal load | 20 kg | 14 kg | |
Reach | 1710 mm | 2010 mm | |
Number of degrees of freedom | 6 | 6 | |
Repeatability - ISO 9283 | ±0,05 mm | ±0,05 mm | |
Category/ code | II 2G D, EEx p ia or EEx pem ib IP65 | ||
Working areas: |
| ||
Arm mounting options | Floor / Ceiling | ||
Stäubli CS8 series controller | |||
* Under specific configuration, consult Stäubli