RX160 6-axis industrial robot

RX160 6 axis robot - Click to enlarge
RX160 6-axis robot

The RX160 series of medium payload robots features a highly precise articulated arm with 6 degrees of freedom for optimum flexibility. A unique spherical work envelope allows maximum utilization of cell workspace. Additional benefits include floor and ceiling mount options for easy robot integration. The robot arm’s rugged, fully enclosed structure (rated IP65) makes it ideal for a wide range of applications, even in harsh environments.

Features

Benefits

Enclosed structure

Easy to clean and use in clean or hostile environments

Rigid structure

Better dynamic performance

Multiple mounting configurations

Adaptability and flexibility of cell design

Stäubli patented reduction gear systems

Unrivaled precision, flexibility and speed, along with reduced maintenance

Large work envelope

Optimum use of the work area

Specifications

Model  

RX160

RX160L

Degrees of freedom

6

6

Nominal load capacity

20 kg

14 kg

Maximum load capacity*

30 kg

28 kg

Reach

1710 mm

2010 mm

Repeatability

±0.05 mm

±0.05 mm

Protection class (*wrist)

IP65 (*IP67)

Attachment methods

Floor or ceiling

Stäubli CS8 series controller

CS8C

*With specific configuration. Contact us for details.

http://www.staubli.com