RX130 XL 6-axis robot

RX130 XL 6 axis robot - Click to enlarge
RX130 XL 6 axis robot

The RX130 XL robot features an articulated arm with 6 degrees of freedom for high flexibility. The spherical work envelope allows maximum utilization of cell workspace. Additional benefits are the floor and ceiling mount options.
The fully enclosed structure of the robot arm (IP65) is ideal for applications in harsh environments.

Features

Benefits

Enclosed structure

Easy to clean and use in clean or hostile environments

Rigid structure

Better dynamic performance

Multiple mounting configurations

Adaptability and flexibility of cell design

Stäubli patented reduction gear systems

Unrivalled precision, flexibility and speed, reduced maintenance

Large working envelope

Optimum use of the work area

Main characteristics

Model 

RX130 XL

Number of degrees of freedom

6

Nominal load capacity

6 kg

Maximum load capacity*

10 kg

Reach at wrist

2185 mm

Repeatability

±0,05 mm

Protection class (*wrist)

IP65 (*IP67)

Attachment methods

Floor / Ceiling

Stäubli CS8 series controller

CS8 or CS8M

* Under specific configuration, consult Stäubli

http://www.staubli.com