TS80 SCARA robot

TS80 SCARA robot - Click to enlarge
TS80 SCARA robot

Offering a greater reach of 800 mm, the 4-axis TS80 features unique benefits to fit in all environments, providing the best possible process quality and increased productivity.

TS80 SCARA robot primary features and benefits

High speed

Consistently reliable at up to 100 picks per minute (ppm).

High payload capacity

Standard 25 mm diameter quill enables the TS60 to carry a heavy payload while maintaining high speed.

Multiple attachment methods

Floor or wall mounting options offer more adaptability and flexibility in robot integration.

Multiple user connections

Electrical, pneumatic and input/output connections are available on the forearm as well as on the tool flange.

Solid protection

IP54-rated angled connector plate design and bellows provide optimum protection against dust and liquids.

Large work envelope

200 or 400 mm stroke versions enable high work volumes.

TS80 SCARA robot specifications

Model  

TS80

Degrees of freedom

4

Maximum load capacity *

8 kg

Nominal load capacity

2 kg

Reach

800 mm

Repeatability

±0.01 mm

Stroke

200 or 400 mm

Protection class (with bellows)

IP54

Attachment methods

Floor or wall

Stäubli CS8 series controller

CS8C

* With specific configuration. Contact us for details. 

http://www.staubli.com