TS60 SCARA robot

TS60 SCARA robot - Click to enlarge
TS60 SCARA robot

The high speed, high payload TS60 robot features unique features and benefits designed to optimize efficiency and productivity in all environments, resulting in consistently high quality in tandem with dramatically increased throughput.

TS60 SCARA robot primary features and benefits

High speed

Up to 100 picks per minute (ppm) capability with zero downtime.

High payload capacity

Standard 25 mm diameter quill enables the TS60 to carry a heavy payload while maintaining high speed.

Multiple attachment methods

Floor or wall mounting options offer more adaptability and flexibility in robot integration.

Multiple user connections

Electrical, pneumatic and input/output connections are available on the forearm as well as on the tool flange.

Solid protection

IP54-rated angled connector plate design and bellows provide optimum protection against dust and liquids.

Large work envelope

200 or 400 mm stroke versions enable high work volumes.

TS60 SCARA robot specifications

Model  

TS60

Degrees of freedom

4

Maximum load capacity *

8 kg

Nominal load capacity

2 kg

Reach

600 mm

Repeatability

±0.01 mm

Stroke

200 or 400 mm

Protection class (with bellow)

IP54

Attachment methods

Floor or wall

Stäubli CS8 series controller

CS8C

* With specific configuration. Contact us for details.

http://www.staubli.com