TS40 SCARA robot

TS40 SCARA robot - Click to enlarge
TS40 SCARA robot

The durable, highly reliable TS40 features unique benefits, such as high speed, high payload capacity, and a large work envelope, to bring high efficiency to a wide range of assembly applications in all industrial environments, providing the best possible process quality and increased productivity.

TS40 SCARA robot primary features and benefits

High speed

Up to 100 picks per minute (ppm) capability without compromising precision.

High payload capacity

Standard 25 mm diameter quill enables the TS40 to carry a heavy payload while maintaining high speed.

Multiple attachment methods

Floor or wall mounting options offer more adaptability and flexibility in robot integration.

Multiple user connections

Electrical, pneumatic and input/output connections are available on the forearm as well as on the tool flange.

Solid protection

IP54-rated angled connector plate design and bellows provide optimum protection against dust and liquids.

Large work envelope

200 or 400 mm stroke versions enable high work volumes.

TS40 SCARA robot specifications

Model  

TS40

Degrees of freedom

4

Maximum load capacity *

8 kg

Nominal load capacity

2 kg

Reach

400 mm

Repeatability

±0.01 mm

Stroke

200 or 400 mm

Protection class (with bellows)

IP54

Attachment methods

Floor or wall

Stäubli CS8 series controller

CS8C

* With specific configuration, Contact us for details.

http://www.staubli.com