TS20 SCARA robot

RS20 scara robot - Click to enlarge
TS20 scara robot

The TS20 is very compact and built for high speed. Designed entirely by Stäubli, it offers many of the same features as larger robots in our TS line, delivering high performance and robustness. Its harness is integrated into the arm, making it possible to connect the tool directly at the flange.

Features

Benefits

Compact 

Competitive package for A3 tabletop automation

Fastest robot in its class 

Increased throughput

All cables running internally

Proven reliability of Stäubli design

TS20 SCARA robot specifications

Model  

TS20

Degrees of freedom

4

Nominal load capacity

0.5 kg

Maximum load capacity*

1 kg

Reach

220 mm

Repeatability

±0.01 mm

Protection class

IP10

Attachment methods

Floor

Stäubli CS8 series controller

CS8C M

*With specific configuration. Contact us for details.

http://www.staubli.com