Content
TS20 SCARA robot

- TS20 scara robot
The TS20 robot is very compact and is built for high speed. Entirely designed by Stäubli, it features the same qualities as the other robots in the range in terms of performance and robustness. Its harness is integrated inside the arm making it possible to connect the tool directly at the flange.
Features | Benefits |
Compact | Competitive package for A3 tabletop automation |
Fastest robot in its class | Increased throughput |
All cables running internally | Proven reliability of Stäubli design |
Main characteristics
Model | TS20 |
Number of degrees of freedom | 4 |
Nominal load capacity | 0,5 kg |
Maximum load capacity* | 1 kg |
Reach | 220 mm |
Repeatability | ±0,01 mm |
Protection class | IP10 |
Attachment methods | Floor |
Stäubli CS8 series controller |
* Under specific configuration, consult Stäubli