Content
RS40B SCARA robot
The RS40B robot features an articulated arm with 4 degrees of freedom for high flexibility.
Additional benefits are the floor and wall mount options.
High speed and accelerations make it ideal for high speed assembly line.
Features | Benefits |
Compact footprint | Easy integration in compact cell |
Fastest robot in its class | Increased throughput |
All cables running internally | Proven reliability of Stäubli design |
Main characteristics
Model | RS40B |
Number of degrees of freedom | 4 |
Nominal load capacity | 2 kg |
Maximum load capacity* | 5 kg |
Reach | 400 mm |
Repeatability | ±0,01 mm |
Protection class | IP54 |
Attachment methods | Floor, wall |
Stäubli CS8 series controller |
* Under specific configuration, consult Stäubli
