TX40 6-axis industrial robot

TX40 6 axis robot - Click to enlarge
TX40 6-axis robot

The TX40 6-axis industrial robot features an articulated arm for extraordinary dexterity and flexibility. A unique spherical work envelope allows maximum utilization of cell workspace. Additional benefits include floor, wall and ceiling mount options for complete flexibility in robot integration. The robot arm’s rugged, fully enclosed structure (rated IP65) makes it ideal for applications in harsh environments.

Features

Benefits

Enclosed structure

Easy to clean and use in clean or hostile environments

Rigid structure

Better dynamic performance

Multiple mounting configurations

Adaptability and flexibility of cell design

Stäubli patented reduction gear systems

Unrivaled precision, flexibility and speed, along with reduced maintenance

Large work envelope

Optimum use of the work area

 

 

Specifications

Model  

TX40

Degrees of freedom

6

Nominal load capacity

1.7 kg

Maximum load capacity*

2.3 kg

Reach at wrist

515 mm

Repeatability

0.02 mm

Protection class (*wrist)

IP65 (*IP67)

Attachment methods

Floor, wall or ceiling

Stäubli CS8 series controller

CS8C

*With specific configuration. Contact us for details.

http://www.staubli.com