TX200 6-axis heavy payload robot

TX200 6-axis industrial robot - Click here to enlarge
TX200 robot
TX200L robot

Our TX200 series of industrial robots offers unique features designed to deliver the best possible process quality and increased productivity in all environments. It includes the TX200PV, designed specifically for delicate handling applications in the photovoltaic market.

Features

Benefits

Controlled by the new CS8C HP controller

One unique range of controllers for all robots

Rigid structure

Better dynamic performance

Mechanical design

Precision, reliability and speed for cycle time optimization

Large work envelope

Optimum use of the work area, with a compact robot base that enables shelf mounting

Specifications

TX200PV robot

Model  

TX200

TX200L

Degrees of freedom

6

6

Nominal load capacity

100 kg

60 kg

Maximum load capacity*

130 kg

80 kg

Reach

2194 mm

2594 mm

Repeatability

±0.06 mm

±0.1 mm

Protection class (wrist)

IP65 (67)

IP65 (67)

Attachment methods

Floor or ceiling

Floor or ceiling

Stäubli CS8 series controller

CS8C HP

CS8C HP

*With specific configuration. Contact us regarding ceiling version payloads. 

http://www.staubli.com