RX270 6-axis heavy payload robot

Picture of a RX270 robot
RX270 6-axis industrial robot

Our rugged RX270 series of industrial robots, designed to handle up to 250 kg, features a highly precise articulated arm with 6 degrees of freedom for optimum flexibility and adaptability to a wide range of heavy payload applications.

Features

Benefits

Controlled by the new CS8HP controller

One unique range of controllers for all robots

Rigid structure

Better dynamic performance

Mechanical design

Precision, reliability and speed for cycle time optimization

Large work envelope

Optimum use of the work area

Specifications

Model  

RX270

Degrees of freedom

6

Nominal load capacity

220 kg

Maximum load capacity*

250 kg

Reach at wrist

2967 mm

Repeatability

±0.09 mm

Protection class

IP65

Attachment methods

Floor

Stäubli CS8 series controller

CS8HP

*With specific configuration. Contact us for details.

http://www.staubli.com