Content
RX270 6-axis robot

- RX270 robot
The RX270 robot features an articulated arm with 6 degrees of freedom for high flexibility. These heavy payload robot can carry up to 250 kg.
Features | Benefits |
Controlled by the new CS8HP controller | One unique range of controllers for all robots |
Rigid structure | Better dynamic performance |
Mechanical design | Precision, reliability and speed for cycle time optimization |
Large working envelope | Optimum use of the work area |
Main characteristics
Model | RX270 |
Number of degrees of freedom | 6 |
Nominal load capacity | 220 kg |
Maximum load capacity* | 250 kg |
Reach at wrist | 2967 mm |
Repeatability | ±0,09 mm |
Protection class | IP65 |
Attachment methods | Floor |
Stäubli CS8 series controller |
* Under specific configuration, consult Stäubli