Content
RX260 6-axis heavy payload robot

- RX260 6-axis robot
The RX260 series of heavy payload robots is designed to handle up to 150 kg with absolute precision and high speed for dramatically increased productivity. They feature an articulated arm with 6 degrees of freedom for optimum flexibility.
Features | Benefits |
Controlled by the new CS8HP controller | One unique range of controllers for all robots |
Rigid structure | Better dynamic performance |
Mechanical design | Precision, reliability and speed for cycle time optimization |
Large work envelope | Optimum use of the work area |
Specifications
Model | RX260 | RX260L |
Degrees of freedom | 6 | 6 |
Nominal load capacity | 130 kg | 130 kg |
Maximum load capacity* | 150 kg | 130 kg |
Reach | 2831 mm | 3210 mm |
Repeatability | ±0.07 mm | ±0.07 mm |
Protection class | IP65 | IP65 |
Attachment methods | Floor | Floor |
Stäubli CS8 series controller |
* With specific configuration. Contact us for details.