Content
RX260 6-axis robots
The RX260 robots feature an articulated arm with 6 degrees of freedom for high flexibility. These heavy payload robots can carry up to 150 kg.
Features | Benefits |
Controlled by the new CS8HP controller | One unique range of controllers for all robots |
Rigid structure | Better dynamic performance |
Mechanical design | Precision, reliability and speed for cycle time optimization |
Large working envelope | Optimum use of the work area |
Main characteristics
Model | RX260 | RX260 L |
Number of degrees of freedom | 6 | 6 |
Nominal load capacity | 130 kg | 130 kg |
Maximum load capacity* | 150 kg | 130 kg |
Reach | 2831 mm | 3210 mm |
Repeatability | ±0,07 mm | ±0,07 mm |
Protection class | IP65 | IP65 |
Attachment methods | Floor | Floor |
Stäubli CS8 series controller |
* Under specific configuration, consult Stäubli
