A complete range of 4- and 6-axis robots

Stäubli offers a unique and comprehensive range of 4- and 6-axis robots from 0.5 to 250 kg payload with reaches from 220 to 3200 mm.

Specialized robots: Machining

* With specific configuration. Contact us for details.

http://www.staubli.com