TX90 stericlean robot

The TX90 stericlean is designed to meet the stringent requirements of hydrogen peroxide (H²O²) decontamination process. It can operate in a Grade A environment for various applications in laboratory, batch testing or pharmaceutical production.

Technical features

  • Special surface treatment of the robot arm
  • Critical parts in stainless steel
  • Specific lip seals
  • System and user connections protected under the base of the robot
  • Small footprint with large work envelope
  • GMP (Good Manufacturing Processes) qualified


  • Fully hydrogen peroxide (H²O²) resistant robot
  • Robot arm suitable for decontamination processes in VHP environments
  • Human arm-like automated operator for use in isolator environments (glovebox)
  • Reliability proven by leaders in life science and cleanroom industries

Primary characteristics

Model  TX90 stericleanTX90L stericleanTX90XL stericlean
Maximum load*20 kg15 kg9 kg
Nominal load7 kg6 kg5 kg
Reach1000 mm1200 mm1450 mm
Degrees of freedom666
Repeatability - ISO 9283±0.03 mm±0.035 mm±0.04 mm
Protection class (*wrist)IP65 (*67)IP65 (*67)IP65 (*67)
Mounting optionsFloor/Wall/CeilingFloor/Wall/CeilingFloor/Wall/Ceiling
Stäubli CS8 series controllerCS8CCS8CCS8C

* With specific configuration. Please consult Stäubli.