RX160 stericlean robot

The RX160 stericlean is designed to meet the stringent requirements of hydrogen peroxide (H²O²) decontamination process. It can operate in a Grade A environment for various applications in laboratory, batch testing or pharmaceutical production.

Technical features

  • Special surface treatment of the robot arm
  • Critical parts in stainless steel
  • Specific lip seals
  • System and user connections protected under the base of the robot
  • Small footprint with large work envelope
  • GMP (Good Manufacturing Processes) qualified

Highlights

  • Fully hydrogen peroxide (H²O²) resistant robot
  • Robot arm suitable for decontamination processes in VHP environments
  • Human arm-like automated operator for use in isolator environments (glovebox)
  • Reliability proven by leaders in life science and cleanroom industries


Primary characteristics

Model  RX160 stericleanRX160L stericlean
Maximum load*34 kg28 kg
Nominal load20 kg14 kg
Reach1710 mm2010 mm
Degrees of freedom66
Repeatability - ISO 9283±0.05 mm±0.06 mm
Protection class (*wrist)IP65 (*67)IP65 (*67)
Mounting optionsFloor/CeilingFloor/Ceiling
Stäubli CS8 series controllerCS8CCS8C

* With specific configuration. Please consult Stäubli.