TX90 plastics robots

The enclosed arm structure provides class IP65 protection while the submersible wrist is reinforced and protected to class IP67, making the TX90 ideal for use in cleanroom applications and hostile industrial environments. Slim design brings higher flexibility and dexterity with the option to mount in any configuration or angle.

FeaturesBenefits
Euromap / SPI compatibilityPlug and play solution (along with dedicated user interface)
VALplastPlastics interface dedicated to press unloading with 6-axis robot
Enclosed structureEasy to clean and use in clean or hostile environments
Rigid structureBetter dynamic performance
Multiple mounting configurationsAdaptability and flexibility of cell design
Large working envelopeOptimum use of the work area
Compact footprintMinimum space, increased floorspace efficiency

Specifications

ModelTX90 plasticsTX90L plasticsTX90XL plastics
Maximum load*20 kg15 kg9 kg
Nominal load7 kg6 kg5 kg
Reach1000 mm1200 mm1450 mm
Degrees of freedom666
Repeatability - ISO 9283±0.03 mm±0.035 mm±0.04 mm
Interfacing with injection molding machineEuromap 12 or 67 (Europe)
SPI (USA)
Euromap 12 or 67 (Europe)
SPI (USA)
Euromap 12 or 67 (Europe)
SPI (USA)
Arm mounting optionsFloor/wall/ceilingFloor/wall/ceilingFloor/wall/ceiling
Stäubli CS8 series controllerCS8CCS8CCS8C

* With specific configuration. Please consult Stäubli.