Content
TX60 plastics robots
The enclosed arm structure provides Class IP 65 protection while the submersible wrist is reinforced and protected to class IP67, making the TX60 ideal for use in cleanroom applications and hostile industrial environments. Slim design brings higher flexibility and dexterity with the option to mount in any configuration or angle.
Features | Benefits |
Euromap / SPI compatibility | Plug and play solution (along with dedicated user interface) |
VALplast | Plastics interface dedicated to press unloading with 6-axis robot |
Enclosed structure | Easy to clean and use in clean or hostile environments |
Rigid structure | Better dynamic performance |
Multiple mounting configurations | Adaptability and flexibility of cell design |
Large working envelope | Optimum use of the work area |
Compact footprint | Minimum space, increased floorspace efficiency |
Specifications
Model | TX60 plastics | TX60L plastics |
Maximum load* | 9 kg | 5 kg |
Nominal load | 3.5 kg | 2 kg |
Reach | 670 mm | 920 mm |
Degrees of freedom | 6 | 6 |
Repeatability - ISO 9283 | ±0.02 mm | ±0.03 mm |
Interfacing with injection molding machine | Euromap 12 or 67 (Europe) | Euromap 12 or 67 (Europe) |
Arm mounting options | Floor/wall/ceiling | Floor/wall/ceiling |
Stäubli CS8 series controller |
* With specific configuration. Please consult Stäubli.
