Content
TX40 plastics robots
TX40 plastics robots offer new integration possibilities through their compact design and ultra light weight, and are small enough to be located inside the guarding on many IMMs.
Features | Benefits |
Euromap / SPI compatibility | Plug and play solution (along with dedicated user interface) |
VALplast | Plastics interface dedicated to press unloading with 6-axis robot |
Enclosed structure | Easy to clean and use in clean or hostile environments |
Rigid structure | Better dynamic performance |
Multiple mounting configurations | Adaptability and flexibility of cell design |
Large working envelope | Optimum use of the work area |
Compact footprint | Minimum space, increased floorspace efficiency |
Specifications
Model | TX40 plastics |
Maximum load* | 2.3 kg |
Nominal load | 1.7 kg |
Reach | 515 mm |
Degrees of freedom | 6 |
Repeatability - ISO 9283 | ±0.02 mm |
Interfacing with injection molding machine | Euromap 12 or 67 (Europe)SPI (USA) |
Arm mounting options | Floor/wall/ceiling |
Stäubli CS8 series controller |
* With specific configuration. Please consult Stäubli.
