Content
RX160 plastics robots
The enclosed arm structure provides class IP65 protection while the submersible wrist is reinforced and protected to class IP67, making the RX160 ideal for use in cleanroom applications and hostile industrial environments.
Features | Benefits |
Euromap / SPI compatibility | Plug and play solution (along with dedicated user interface) |
VALplast | Plastics interface dedicated to press unloading with 6-axis robot |
Enclosed structure | Easy to clean and use in clean or hostile environments |
Rigid structure | Better dynamic performance |
Multiple mounting configurations | Adaptability and flexibility of cell design |
Large working envelope | Optimum use of the work area |
Compact footprint | Minimum space, increased floorspace efficiency |
Specifications
Model | RX160 plastics | RX160L plastics |
Maximum load* | 34 kg | 28 kg |
Nominal load | 20 kg | 14 kg |
Reach | 1710 mm | 2010 mm |
Degrees of freedom | 6 | 6 |
Repeatability - ISO 9283 | ±0.05 mm | ±0.06 mm |
Interfacing with injection molding machine | Euromap 12 or 67 (Europe) | Euromap 12 or 67 (Europe) |
Arm mounting options | Floor/ceiling | Floor/ceiling |
Stäubli CS8 series controller |
* With specific configuration. Please consult Stäubli.
