Content
TX90 paint robot
The TX90 paint series makes the difference, thanks to better process control via PaintiXen Advanced Control Software, which allows the control of any paint parameter, an increase in paint and solvent savings (+30% transfer rate), a high quality trajectory and high flexibility, allowing the management of parts of complex/multiple sizes, and increased throughput.
Features | Benefits |
Enclosed structure | Well suited for painting applications, meeting CE ATEX (Europe) requirements. |
Rigid structure | Better dynamic performance, precision and trajectory repeatability for time and product savings. |
Multiple mounting configurations | Adaptability and flexibility of cell design, allowing mounting on any type of assembly line or machine: floor, wall or ceiling, depending on model. |
Large working envelope | Optimum use of the work area. |
Compact footprint | Easy integration, smaller support structures, reduction of paint booth sizes. |
Specifications
Model | TX90 paint | TX90L paint | TX90XL paint |
Maximum load* | 20 kg | 15 kg | 12 kg |
Nominal load | 7 kg | 6 kg | 5 kg |
Reach | 1000 mm | 1200 mm | 1450 mm |
Degrees of freedom | 6 | 6 | 6 |
Repeatability - ISO 9283 | ±0.03 mm | ±0.035 mm | ±0.04 mm |
Working areas | Group II Category 3 Zone 2,22 | Group II Category 3 Zone 2,22 | Group II Category 3 Zone 2,22 |
Arm mounting options | Floor/wall/ceiling | Floor/wall/ceiling | Floor/wall/ceiling |
Stäubli CS8 series controller |
* With specific configuration. Please consult Stäubli.
