RX90 paint robot

The RX90 paint series makes the difference, thanks to better process control via PaintiXen Paint Advanced Control Software, which allows the control of any paint parameter, an increase in paint and solvent savings (+30% transfer rate), a high quality trajectory and high flexibility, allowing the management of parts of complex/multiple sizes, and increased throughput.

Features

Benefits

Enclosed structure

Well suited for painting applications, meeting CE ATEX (Europe) and FM (USA) requirements. Arm protection by pressurizing air inside aluminum casting.

Rigid structure

Better dynamic performance, precision and trajectory repeatability for time and product savings.

Multiple mounting configurations

Adaptability and flexibility of cell design, allowing mounting on any type of assembly line or machine: floor or ceiling, depending on model.

Large working envelope

Optimum use of the work area.

Compact footprint

Easy integration, smaller support structures, reduction of paint booth sizes.

Specifications

Model

RX90 paint

RX90L paint

Degrees of freedom

6

6

Nominal load capacity

6 kg

3.5 kg

Maximum load capacity*

11 kg

6 kg

Reach

985 mm

1185 mm

Repeatability

±0.02 mm

±0.025 mm

Category/ code

II 2G D, EEx p ia or EEx pem ib IP65

II 2G D, EEx p ia or EEx pem ib IP65

Working areas
Europe: Cenelec
USA: Factory Mutual

Group II Category 2,3 Zone 1,2,21,22
Class I, II, III, Div. 1 & 2

Group II Category 2,3 Zone 1,2,21,22
Class I, II, III, Div. 1 & 2

Arm mounting options

Floor/ceiling

Floor/ceiling

Stäubli CS8 series controller

CS8EX

CS8EX

* With specific configuration. Please consult Stäubli.