Content
RX160 paint robot
The RX160 paint series makes the difference, thanks to better process control via PaintiXen Advanced Control Software, which allows the control of any paint parameter, an increase in paint and solvent savings (+30% transfer rate), a high quality trajectory and high flexibility, allowing the management of parts of complex/multiple sizes, and increased throughput.
Features | Benefits |
Enclosed structure | Well suited for painting applications, meeting CE ATEX (Europe) and FM (USA) requirements. Arm protection by pressurizing air inside aluminum casting. |
Rigid structure | Better dynamic performance, precision and trajectory repeatability for time and product savings |
Multiple mounting configurations | Adaptability and flexibility of cell design, allowing mounting on any type of assembly line or machine: floor or ceiling, depending on model. |
Large working envelope | Optimum use of the work area. |
Compact footprint | Easy integration, smaller support structures, reduction of paint booth sizes. |
Specifications
Model | RX160 paint | RX160L paint | |
Maximum load* | 34 kg | 28 kg | |
Nominal load | 20 kg | 14 kg | |
Reach | 1710 mm | 2010 mm | |
Degrees of freedom | 6 | 6 | |
Repeatability - ISO 9283 | ±0.05 mm | ±0.06 mm | |
Category / code | II 2G D, EEx p ia | II 2G D, EEx p ia | |
Working areas | Group II Category 2,3 | Group II Category 2,3 | |
Arm mounting options | Floor/ceiling | Floor/ceiling | |
Stäubli CS8 series controller |
* With specific configuration. Please consult Stäubli.
