Humid environment robots

Our FAST picker TP80, RX and TX HE (humid environment) series of robots are ideally suited for applications in very humid environments, such as waterjet cutting, cleaning and food processing.

TX60 HE robot

670 and 920 mm reach

TX90 HE robot

1000, 1200 and 1450 mm reach

RX160 HE robot

1710 and 2010 mm reach

TX200 HE robot

2194 and 2594 mm reach