Content
RX160 6-axis industrial robot
The RX160 series of medium payload robots features a highly precise articulated arm with 6 degrees of freedom for optimum flexibility. A unique spherical work envelope allows maximum utilization of cell workspace. Additional benefits include floor and ceiling mount options for easy robot integration. The robot arm’s rugged, fully enclosed structure (rated IP65) makes it ideal for a wide range of applications, even in harsh environments.
Features | Benefits |
Enclosed structure | Easy to clean and use in clean or hostile environments |
Rigid structure | Better dynamic performance |
Multiple mounting configurations | Adaptability and flexibility of cell design |
Stäubli patented reduction gear systems | Unrivaled precision, flexibility and speed, along with reduced maintenance |
Large work envelope | Optimum use of the work area |
Specifications
Model | RX160 | RX160L |
Degrees of freedom | 6 | 6 |
Nominal load capacity | 20 kg | 14 kg |
Maximum load capacity* | 30 kg | 28 kg |
Reach | 1710 mm | 2010 mm |
Repeatability | ±0.05 mm | ±0.06 mm |
Protection class (*wrist) | IP65 (*IP67) | IP65 (*IP67) |
Attachment methods | Floor or ceiling | Floor or ceiling |
Stäubli CS8 series controller |
*With specific configuration. Contact us for details.
