Content
TS60 SCARA robot
The high speed, high payload TS60 robot features unique features and benefits designed to optimize efficiency and productivity in all environments, resulting in consistently high quality in tandem with dramatically increased throughput.
TS60 SCARA robot primary features and benefits
High speed
Up to 100 picks per minute (ppm) capability with zero downtime.
High payload capacity
Standard 25 mm diameter quill enables the TS60 to carry a heavy payload while maintaining high speed.
Multiple attachment methods
Floor or wall mounting options offer more adaptability and flexibility in robot integration.
Multiple user connections
Electrical, pneumatic and input/output connections are available on the forearm as well as on the tool flange.
Solid protection
IP54-rated angled connector plate design and bellows provide optimum protection against dust and liquids.
Large work envelope
200 or 400 mm stroke versions enable high work volumes.
TS60 SCARA robot specifications
Model | TS60 |
Degrees of freedom | 4 |
Maximum load capacity * | 8 kg |
Nominal load capacity | 2 kg |
Reach | 600 mm |
Repeatability | ±0.01 mm |
Stroke | 200 or 400 mm |
Protection class (with bellow) | IP54 |
Cleanroom standard - ISO 14644-1 (with bellows) | 6 |
Attachment methods | Floor or wall |
Stäubli CS8 series controller |
* With specific configuration. Contact us for details.






