Content
TX200 6-axis heavy payload robot
Our TX200 series of industrial robots offers unique features designed to deliver the best possible process quality and increased productivity in all environments. It includes the TX200PV, designed specifically for delicate handling applications in the photovoltaic industry.
Features | Benefits |
Controlled by the new CS8C HP controller | One unique range of controllers for all robots |
Rigid structure | Better dynamic performance |
Mechanical design | Precision, reliability and speed for cycle time optimization |
Large work envelope | Optimum use of the work area, with a compact robot base that enables shelf mounting |
Specifications
Model | TX200 | TX200L |
Degrees of freedom | 6 | 6 |
Nominal load capacity | 100 kg | 60 kg |
Maximum load capacity* | 130 kg | 80 kg |
Reach | 2194 mm | 2594 mm |
Repeatability | ±0.06 mm | ±0.1 mm |
Protection class (wrist) | IP65 (67) | IP65 (67) |
Attachment methods | Floor or ceiling | Floor or ceiling |
Stäubli CS8 series controller |
*With specific configuration.Contact us regarding ceiling version payloads.
