Stäubli

Stäubli

MULTI RMP

Picture of Multi RMP
Multi RMP

High pressure hydraulic circuits

 

Semi automatic lock

srew type or 1/2 turn locking system.

 

Compact construction

Drilled and tapped compact multi-couplings block with compact overall dimensions.

Non-spill flush faced SPH 08 of 8 mm integral flow diameter.

Eliminates any risk of oil spillage into the mould or ingress of air into the hydraulic circuits.

 

Reliability

All components of the fixed plate are fully built-in and can not be damaged when tools are handled.

 

Fool-proof connection

All components of the fixed plate are fully built-in and can not be damaged when tools are handled.

RMP 48

Simple and easy locking using a quick and reliable locking mechanism of robust design. Removable locking handle preventing any accidental disconnection.

RMP 78

Robust and reliable locking for easy connection with fast srew thread.