QMC 106

Picture of a QMC 106
QMC 106

Manual bayonet clamping system with positive safety locking.

 

Bayonet system

guarantees centring and secure mould clamping by simple manual locking of centring ring.

 

Can be easily installed

onto all conventional presses without special adaptation.

Drilling pattern according to EUROMAP standard.

on request :

  • drilling pattern according to SPI or JIS standard
  • other individual patterns

Accepts all conventional moulds

It's simply necessary to replace the register ring with the STÄUBLI-centring ring.

Automatic positive safety locking

for greatest safety and operating ease.

Entire working surface of platens can be used independant of outer mould shape.

The complete bayonet system consists of :

  • on the press:
    2 bayonet locking plates
    1 premovable lever
    fixing bolts
  • on the mould:
    2 centring / clamping rings and fixing bolts
http://www.staubli.com