Stäubli

Stäubli

Plastics

As part of your SMED operations, we offer a comprehensive programme for the connection of different types of energy and mould clamping (QMC):

  • manual, hydraulic or magnetic clamping systems,
  • manual or central connections of mould-regulating circuits,
  • hydraulic supply of cylinders,…

Mould cooling lines

Running cold, refrigerated, or water glycol, Stäubli offer a complete range of quick release couplings which will meet your requirement in terms of flow, shut-off systems and reliability.

RPL , CBI , RMI , SPI , EMI

Mould heating

With its unsurpassed non-spill technology, Stäubli couplings will ensure your process & environment integrity even when running heat transfer mineral oils up to 150.


CBI , RMI , SPI , EMI

Centralized cooling/heating lines connections

Get to the next level of automation while manually connecting all your cooling/heating lines at once.

RMI multi

Hydraulic circuits

Designed to withstand high pressure, this range features clean-break operation of ejection and core-pull cylinder.

SPX

Valve gates systems

This multi-connection range ensures centralized supply of control valve gate cylinders and closure of sequential injection nozzles as well as process & environment integrity with its clean-break shut-off system.

RMP multi

Automated centralized connections

The fully automated systems which will connect all your pneumatic, cooling, heating, hydraulic and electrical circuits at the same time.


MCS

Quick mould clamping systems

Using manual, hydraulic or magnetic power, QMC system from Stäubli will help you to reduce the time for your mould change operation.
Systems are fitted for all machines and mould sizes.>

QMC 122 , QMC 106 , QMC 100 & 101