Content
Technical characteristics
Type | SPH/BA 03 | SPH/BA 05 | SPH/BA 08 | ||
Flow diameter (mm) | 3 | 5 | 8 | ||
Cross section (mm2) | 7 | 19,6 | 50 | ||
Max. operating pressure* (bar) | aluminium | titanium | aluminium | titanium | aluminium |
200 | connected position | 160 | 220 | 100 | |
Pressure recommended for | 15 | 10 | 3 | ||
Loss of fluid with | 0,002 | 0,02 | 0,03 | ||
Weight socket + plug (g) | aluminium | titanium | aluminium | titanium | aluminium |
23 | 34 | 33,5 | 49 | 61 | |
Obturation | double | ||||
*for other conditions of use (pressure, temperature, fluid...) please consult STÄUBLI
Construction
- High strength aluminium or main part in titanium.
Seals
CHECK YOUR "O'RING" COMPATIBILITY WITH FLUID IN USE | |
- Ethylene-propylene (EPDM): | - brake fluid |
- Fluorocarbon (FPM): | - oils |