Content
Technical characteristics
Type | SAF 45 |
Working temperature (°C) | 0° to +50° |
Connecting force to 0 bar | 31 |
Retaining force to 0 bar (daN) | 21 |
Weight (g) |
|
Shut-off | double |
Construction
- mainly aluminium
- seals in fluorocarbon (JV)
Type | SAF 45 |
Working temperature (°C) | 0° to +50° |
Connecting force to 0 bar | 31 |
Retaining force to 0 bar (daN) | 21 |
Weight (g) |
|
Shut-off | double |