Stäubli

Stäubli

Technical characteristics

Type

SAF 45

Working temperature (°C)

0° to +50°

Connecting force to 0 bar

31

Retaining force to 0 bar (daN)

21

Weight (g)
- coaxial socket
- coaxial socket + bottle
- plug for hose (without collector)
- vent collector
- drain plug


5 300
11 800
1 510
390
1 340

Shut-off

double

Construction

  • mainly aluminium
  • seals in fluorocarbon (JV)