Stäubli

Stäubli

IMPROVED AIRJACK SYSTEM BY STÄUBLI

Picture of a AIRJACK
AIRJACK

To raise and lower the car during pit stops.

 

Easy

Designed to lift the car with the least effort possible, connects at 80 N with circuit under pressure up to 60 bar.

 

The car lifts and lowers very quickly

To lift the vehicle: press the socket on the plug and the car lifts automat.
1st case: JAC 06.5655 plug

  • disconnecting the coupling (for the car to stay up):
    pull on the socket and at the same time press on the plug sleeve
  • to lower the car: instant decompression when you pull the outside flange of the plug.

2nd case: JAC 06.4655 plug with integrated venting

  • the car is maintained in its raised, as long as the socket remains connected
  • to lower the car: pull on the socket, the car lowers instantaneously.

 

Bayonet locking system

The compact design, choice of materials and the swivel option makes the STÄUBLI AIRJACK very user-friendly and efficient.

 

Reliability

Our proven technology means excellent reliability.

  • Our long lasting, shock resistant materials have been specifically chosen to resist wear and maintain optimum performance.
  • Designed to eliminate risk of seal ejection when connecting and disconnecting the socket under pressure.

Stäubli quality for all your lifting lines

Stäubli proposes a total solution to ensure maximum performance and optimum safety during the lifting and lowering of the care: