Content
QUICK-RELEASE COUPLINGS SPC

- SPC
Machine tools:
- connection and disconnection of machining heads and broaching heads
- hydraulic clamping and palletisation
Cooling:
- cooling of inserts and modules on moulds
- electronic cooling
2 installation options for complete integration into the machine
Recessed installation into pocket to give the SPC minimum outside dimensions with in die addition a 0 interface between plug and socket and therefore extra space saving.
Due to the 2 installation options, the SPC can be adapted to all your needs :
either floating on both sides (socket and plug installed recessed into pockets) or plug installed fixed (socket insatlled recessed into the pocket and plug screwed in).
Take up of all misalignment at connection
A form of preguiding combined with an elastic connection permits a take-up of misalignement between plug and socket at connection.
Ømax a = 0,5 mm for "floating both sides" version
Ømax a = 0,25 mm for "plug mounted rigid" version
To ensure take up of misalignment at connection, the pocket centers must be with the circle Øa.
Optimum flow
The compact design of the SPC gives an excellent flow for minimal outside dimensions, whichever the direction of flow.
In addition, the SPC maintains full flow even if the coupling is not fully connected.
This tolerance is 2 mm.
Flat face non-spill design
The flat faced SPC design prevents the introduction of air as well as any dirt from the working area into the circuit.
Reliability
The SPC is designed for high frequency use of up to 1 Million connections.