Stäubli

Stäubli

ELECTRICAL MODULES

The values given correspond with the operating conditions below:

  • rated voltage: phase / earth AC DC, pollution level 2 and overvoltage category II, conformity with IEC 60664-1
  • rated current: maximum cable cross section and 20°C working temperature (for other temperatures and cable cross sections, refer to the derating diagrams)

Recommendations:

  • connection and disconnection off-load.
  • in accordance with the IEC/TR 61201 standard, the extra low voltages are 33 Vac and 70 Vdc. For any application with higher voltages, extra protection measures must be taken (protective shields, circuit breakers, etc).

For all other operating conditions, contact your Stäubli specialist.

Technical characteristics

Ø 1 mm

number of contacts per module

6

15

26

rated current (A)

5

cable cross section (mm²)

0,25 - 0,75

rated voltage (V)

300

gold plated

  

Ø 1,5 mm

number of contacts per module

5

rated current (A)

10

cable cross section (mm²)

0,5 - 1,5

rated voltage (V)

600

gold plated

  

Ø 3 mm

number of contacts per module

3

2 active + 1 ground

rated current (A)

35

cable cross section (mm²)

2,5 - 4

rated voltage (V)

600

gold plated

  

Ø 6 mm

number of contacts per module

2

rated current (A)

40

80

cable cross section (mm²)

6

10

rated voltage (V)

600

silver plated

  

Ground contact Ø 6 mm

number of contacts per module

1

rated current (A)

terre

cable cross section (mm²)

16

silver plated

  

Ø 8 mm

number of contacts per module

2

rated current (A)

80

100

125

cable cross section (mm²)

10

16

25

rated voltage (V)

600

gold or silver plated

  

Ground contact Ø 8 mm

number of contacts per module

1

rated current (A)

terre

cable cross section (mm²)

25

silver plated

Derating diagrams

Determination of the rated current according to temperature.
The derating diagram shows the continous current (not intermittent) that flows through all the contact elements of a connector at one time, whereby the max. temperature limit is not exceeded. Calibration and test method according to IEC 60512-5-2.
The derating diagramm values are valid for the connection (see standard EN 60204). The permissable current load of the cables can be seen in DIN VDE 0298-4 and DIN EN 60204-1, IEC 60204-1

ELECTRICAL CONTACTS with cable cross section of 0.25 to 1.5 mm2

ELECTRICAL CONTACTS with cable cross sections of 2.5 to 25 mm2

Rated current: the continuous current which can flow through every contact simultaneously without the temperature exceeding the allowed upper limit. The quoted current values were determined in a 4 hour temperature test according to UL 1977 with all contacts connected inseries.Rated voltage: this is derived from the ac or dc line-to-earth (ground) voltage according to IEC 60664-1. In service, the rated voltage is dependent on whether the supply is :

  • three-phase four-wire with earthed (grounded) neutral

or

  • three-phase three-wire unearthed (not grounded)

or

  • single-phase two wire ac or dc.Overvoltage categories CAT II (ICE 60664-1): Equipment of Overvoltage Category II is energy-consuming equipment to be supplied from the fixe dinstallation. Examples of such equipment are householdappliances and portable tools.Pollution degree 2: Normally only non-conductive pollution accurs. Occasionally, however, a temporary conductivity caused by condensation is to beexpected.]