Content
CombiTac PROGRAMME

- CombiTac
Fast and centralised on-site connection of your energy circuits for process and maintenance equipment.
- compressed air
- cooling fluids
- industrial vacuum
- electricity
To satisfy your requirements in terms of simultaneous connection of air, cooling fluids and electricity, Stäubli has developed the CombiTac programme.
- Centralised connections for more productivity and beter safety.
With the Stäubli CombiTac system, you connect and disconnect your air, cooling and electrical circuits in a single motion with no crossed connection: you save time and improve safety.
- Complete and tailored solution to fulfil your need
The CombiTac programme offers you:- on one hand, complete pneumatic system designed by our R & D department.
- on the other, a wide choice of module units to enable you to configure the best CombiTac solution for your application.
- a complete range of equipment:
- 3 types of safety quick-release couplings, from 3 to 8 mm dia. (nominal bore)
- numerous electrical contacts, from 1 to 8 mm dia.
- 6 housings according to the nature and quantity of equipment chosen.
1- Complete predefined solutions for pneumatic circuits
In order to satisfy your needs in terms of pneumatic multi-connections, Stäubli has predefined range of complete units for compressed air.
- 6 housing sizes
- There are 6 housing sizes according to the type and number of couplings on your CombiTac.
- Straight outlet mobile housing.
- A wide range of couplings ID: 3 to 8 mm
CombiTac pneumatic units are fitted with:- either RCT sockets and plugs
ID: 3 mm
shut-off possibilities: full flow or single shut-off
possibility of reversed mounting: according to your requirements, the sockets and plugs are mounted on fixed base or on mobile housing. - or UCT sockets and plugs
ID: 4 - 6 - 8 mm
ull flow
- either RCT sockets and plugs
2- Modular construction solutions for pneumatic, cooling and electrical circuits
Stäubli create customised CombiTac solutions to satisfy your requirements even more precisely.
You have 6 housing sizes and wide range of module units to choose from according to your specifications.
Modules fitted with RCT sockets and plugs
pneumatic circuits and industrial vacuum
- 1 nominale bore: 3 mm
- full flow or single shutt-off
Modules fitted with UCT sockets and plugs
pneumatic circuits and industrial vacuum
- 3 nominale bores: 4 - 6 - 8 mm
- full flow
Modules fitted with SCT sockets and plugs
cooling circuits
- 1 nominal bore: 3 mm
- non-spill design
- double shut-off
Modules fitted with electrical contacts
MultilamsTM, MC® technology electrical circuits
- 5 pin diameters: 1 - 1,5 - 3 - 6 - 8 mm
- gold or silver plated contacts
- upon request, Stäubli may also supply electrical contacts for:
- coaxial cables
- optical fibres
- thermocouples.
Housings
CombiTac housings are available in 6 sizes with straight or side outlets to suit all configurations.
- Options
- according to your configuration, the base can be fitted with protective covers against shocks and external pollution.
- a protective shield against electric shocks can be added to the mobile housing (sizes 2 to 5). Depending on the operating conditions and above certain voltages, it may be mandatory (refer to IEC/TR 61201) standard.
- The CombiTac range is certified IP 65
(refer to IEC 60529) in connected position and with the use of an adequate cable box (not supplied): protection against dust and water jets (from a hose).
Construction
- aluminium alloy
- base fitted with flat seal for proper sealing onto panel
Encoding solutions

- There are additional encoding solutions for size 5 and 6 housings.