Content
Technical characteristics
Type | SPX 06 | SPX 08 | SPX 12 | SPX 16 |
Flow diameter (mm) | 06 | 08 | 12 | 16 |
Maxi working pressure (bar) | 450 | 450 | 350 | 350 |
Working temperature (°C) |
|
|
|
|
Working temperature (°C) | -20° to +100° | -20° to +100° | -20° to +100° | -20° to +100° |
Shut-off | double | double | double | double |
Construction
- Socket and plug body, socket sleeve and locking balls : high resistance stainless steel.
- Other parts : high resistance treated structural steel and free cutting treated steel.
- Protective dust cap : Chloropren (CR)
Seals
- Standard : Nitrile (NBR)
- Option : Fluorocarbon (FPM)