Content
Technical characteristics
Type | SPF 06 | SPF 09 |
Flow Ø (mm) | 6 | 9 |
External Ø of tube (inches) | 1/4 | 3/8 |
Max. connected pressure (bar) | 160 | 120 |
Max. disconnected pressure (bar) | 80 | 60 |
Max. differential pressure at connection and disconnection (bar) | 35 | 35 |
Flow direction | both ways | both ways |
2 material options
brass and surface treated brass or aluminium alloy, surface treated, for an-board applications.
For other applications, consult us.
Seal materials
- Neopren
- HNBR
- EPDM
for other materials : consult us